41.6 Unused or Unconnected Pins

For unused pins, the default state will result in the lowest current leakage. Therefore, there is no need to configure unused pins to reduce the power consumption. However, as a best practice, always configure unused pins as output-low.