2.3 Pinout and Multiplexing

Package/Pin NumberPin NameSpecialABCDEFGHIP

VQFN
TQFP

SSOP SPDIP

VQFNSOICEXTINTADC0PTCACnSERCOMnTCnTCC0SWCLKCCLn, ACn OUTGCLKnPTC
32-pin28-pin28-pin20-pin20-pinPosNegEXTCINTX/Y
302622174PA00XTAL32K1(5)EXTINT[0]0,PAD[0](2)1,PAD[0]0,WO0WO00,IN01,IO
312723185PA01XTAL32K2(5)NMI0,PAD[1](2)1,PAD[1]0,WO1WO10,IN12,IO
322824196PA02EXTINT[2]AINP2AINN20,PAD[2]1,PAD[2]1,WO0WO20,IN23,IOX2/Y2
1125207PA03EXTINT[3]AINP3AINN30,PAD[3]1,PAD[3]1,WO1WO30,OUT0,IOX3/Y3
222618PA04EXTINT[4]AINP4AINN40,PAD[0](2)1,IOX4/Y4
332729PA05EXTINT[5]AINP5AINN50,PAD[1](2)AC1(4)2,IOX5/Y5
4428310PA06EXTINT[6]AINP6AINN60,PAD[2]0,OUT3, IOX6/Y6
551411PA07NMIAINP7AINN70,PAD[3]AC0(4)0,IOX7/Y7
662PA08VDDIO2(3)EXTINT[8]1,PAD[2] 0,PAD[2]1,WO0WO01,IN01.IO
773512PA09VDDIO2(3)EXTINT[9]1,PAD[3]0,PAD[3]1,WO1WO11,IN12,IO
884613PA10VDDIO2(3)EXTINT[10]1,PAD[0] 0,PAD[0](2)0,WO0WO21,IN23,IO
995714PA11VDDIO2(3)EXTINT[11]1,PAD[1] 0,PAD[1](2)0,WO1WO31,OUT1,IO
10106815VDDIO2
11117PA17EXTINT[1]AINP17AINN17WO12,IN1X17/Y17
12128PA18EXTINT[2]AINP18AINN18

0,P0 1,P0

WO22,IN2X18/Y18
13139PA19EXTINT[3]AINP19AINN19

0,N0 1,P1

WO32,OUTX19/Y19
141410916PA20SWDIOEXTINT[4]AINP20AINN20

0,P5 1,P2

1,PAD[0]2,WO02,IO

X20/Y20

1515111017PA21EXTINT[5]AINP21AINN21EXTCINT0

0,P6 1,N0/P5

1,PAD[1]2,WO13,IO

X21/Y21

1616121118PA22EXTINT[6]AINP22AINN22EXTCINT1

0,P3 1,P3

1,PAD[2]2,OUT1, IOX22/Y22
1717131219PA23VREFAEXTINT[7]AINP23AINN23

0,N2 1,N2

1,PAD[3]0,IOX23/Y23
1818141320AVDD
191915141AGND
202016PA24XTAL32K1EXTINT[8]AINP24AINN241,PAD[2]WO03,IN01,IOX24/Y24
212117PA25XTAL32K2EXTINT[9]AINP25AINN251,PAD[3]WO13,IN12,IOX25/Y25
22PA26EXTINT[10]AINP26AINN261,PAD[0]WO23, IN23,IOX26/Y26
23PA27EXTINT[11]AINP27AINN271,PAD[1]WO33,OUTX27/Y27
24PA28EXTINT[12]AINP28AINN28X28/Y28
25PA29EXTINT[13]AINP29AINN29X29/Y29
262218152PA30RESETNMI
272319163PA31SWCLKEXTINT[15]AINP31AINN311,PAD[0]0,PAD[2]SWCLK0,IOX31/Y31
282420VDD
292521GND
  1. To select pin positions, refer to the PORT chapter.
  2. This pin supports I2C with SERCOM0.
  3. This pin is on the VDDIO2 power domain. For usage and properties, refer to the MVIO description in the SUPC - Supply Controller and the Electrical Characteristics sections.
  4. The output of the Analog Comparator to the pin can be used as an input to the CCL. Refer also to the CCL - Configurable Custom Logic section.
  5. For 20-pin packages only.