17.6.8 Peripheral Interrupt Flag Status and Clear C

Name: INTFLAGC
Offset: 0x1C
Reset: 0x00000000
Property: 

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     SYSCTRLPTCCCLAC 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 ADC0TCC0TC2TC1TC0SERCOM1SERCOM0EVSYS 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 11 – SYSCTRL SYSCTRL Peripheral Interrupt Flag

A flag is cleared by writing a ‘1’ to it.

A flag is set when a Peripheral Access Error occurs while accessing the peripheral associated with the respective INTFLAGC bit, and generates an interrupt request if Interrupt Enable Set (INTENSET.ERR) bit or Interrupt Enable Clear (INTENCLR.ERR) bit is ‘1’.

Writing a ‘0’ to a bit has no effect.

Writing a ‘1’ to a bit will clear the corresponding interrupt flag.

Bit 10 – PTC PTC Peripheral Interrupt Flag

A flag is cleared by writing a ‘1’ to it.

A flag is set when a Peripheral Access Error occurs while accessing the peripheral associated with the respective INTFLAGC bit, and generates an interrupt request if Interrupt Enable Set (INTENSET.ERR) bit or Interrupt Enable Clear (INTENCLR.ERR) bit is ‘1’.

Writing a ‘0’ to a bit has no effect.

Writing a ‘1’ to a bit will clear the corresponding interrupt flag.

Bit 9 – CCL CCL Peripheral Interrupt Flag

A flag is cleared by writing a ‘1’ to it.

A flag is set when a Peripheral Access Error occurs while accessing the peripheral associated with the respective INTFLAGC bit, and generates an interrupt request if Interrupt Enable Set (INTENSET.ERR) bit or Interrupt Enable Clear (INTENCLR.ERR) bit is ‘1’.

Writing a ‘0’ to a bit has no effect.

Writing a ‘1’ to a bit will clear the corresponding interrupt flag.

Bit 8 – AC AC Peripheral Interrupt Flag

A flag is cleared by writing a ‘1’ to it.

A flag is set when a Peripheral Access Error occurs while accessing the peripheral associated with the respective INTFLAGC bit, and generates an interrupt request if Interrupt Enable Set (INTENSET.ERR) bit or Interrupt Enable Clear (INTENCLR.ERR) bit is ‘1’.

Writing a ‘0’ to a bit has no effect.

Writing a ‘1’ to a bit will clear the corresponding interrupt flag.

Bit 7 – ADC0 ADC0 Peripheral Interrupt Flag

A flag is cleared by writing a ‘1’ to it.

A flag is set when a Peripheral Access Error occurs while accessing the peripheral associated with the respective INTFLAGC bit, and generates an interrupt request if Interrupt Enable Set (INTENSET.ERR) bit or Interrupt Enable Clear (INTENCLR.ERR) bit is ‘1’.

Writing a ‘0’ to a bit has no effect.

Writing a ‘1’ to a bit will clear the corresponding interrupt flag.

Bit 6 – TCCn TCC n Peripheral Interrupt Flag

A flag is cleared by writing a ‘1’ to it.

A flag is set when a Peripheral Access Error occurs while accessing the peripheral associated with the respective INTFLAGC bit, and generates an interrupt request if Interrupt Enable Set (INTENSET.ERR) bit or Interrupt Enable Clear (INTENCLR.ERR) bit is ‘1’.

Writing a ‘0’ to a bit has no effect.

Writing a ‘1’ to a bit will clear the corresponding interrupt flag.

Bits 3, 4, 5 – TCn TC n Peripheral Interrupt Flag

A flag is cleared by writing a ‘1’ to it.

A flag is set when a Peripheral Access Error occurs while accessing the peripheral associated with the respective INTFLAGC bit, and generates an interrupt request if Interrupt Enable Set (INTENSET.ERR) bit or Interrupt Enable Clear (INTENCLR.ERR) bit is ‘1’.

Writing a ‘0’ to a bit has no effect.

Writing a ‘1’ to a bit will clear the corresponding interrupt flag.

Bits 1, 2 – SERCOMn SERCOM n Peripheral Interrupt Flag

A flag is cleared by writing a ‘1’ to it.

A flag is set when a Peripheral Access Error occurs while accessing the peripheral associated with the respective INTFLAGC bit, and generates an interrupt request if Interrupt Enable Set (INTENSET.ERR) bit or Interrupt Enable Clear (INTENCLR.ERR) bit is ‘1’.

Writing a ‘0’ to a bit has no effect.

Writing a ‘1’ to a bit will clear the corresponding interrupt flag.

Bit 0 – EVSYS EVSYS Peripheral Interrupt Flag

A flag is cleared by writing a ‘1’ to it.

A flag is set when a Peripheral Access Error occurs while accessing the peripheral associated with the respective INTFLAGC bit, and generates an interrupt request if Interrupt Enable Set (INTENSET.ERR) bit or Interrupt Enable Clear (INTENCLR.ERR) bit is ‘1’.

Writing a ‘0’ to a bit has no effect.

Writing a ‘1’ to a bit will clear the corresponding interrupt flag.