2.2.2 Kit Window
When the board is connected to a computer and powered on, the green status LED will be lit, and both MPLAB® X IDE and Microchip Studio will auto-detect which boards are connected. The Kit Window in MPLAB® X IDE and Microchip Studio will present relevant information like data sheets and board documentation.
Tip: If closed, reopen the Kit Window in MPLAB® X IDE through the menu bar .