2.2.1 Driver Installation
When the board connects to the computer for the first time, the operating system will perform a driver software installation. The driver file supports both 32- and 64-bit versions of Microsoft® Windows®. The drivers for the board are included with both MPLAB® X IDE and Microchip Studio.