2.2.4 Microchip Studio Device Family Pack
Microchip Studio requires specific information to support devices. This information is contained in versioned packs. For the AVR64EA48 Curiosity Nano board, the device family pack “AVR-Ex_DFP” version 2.2.56 or newer is required. For more information on packs and how to upgrade them, refer to the Microchip Studio User Guide - Device Pack Manager.
Tip: The latest device family
packs are available through in Microchip Studio or online at Microchip Studio Packs
Repository.