2.2.3 MPLAB® X IDE Device Family Packs
Microchip MPLAB® X IDE requires specific information to support devices and tools. This information is contained in versioned packs. For the AVR64EA48 Curiosity Nano board, MPLAB® X version 6.0 with device family pack “AVR-Ex_DFP” version 2.1.48 and tool pack “nEDBG_TP” version 1.10.488 or newer is required. For more information on packs and how to upgrade them, refer to the MPLAB® X IDE User’s guide - Work with Device Packs.
Tip: The latest device family
packs are available through in MPLAB® X IDE or online at Microchip MPLAB® X Packs Repository.