2.2 Quick Start
- Download Microchip MPLAB® X IDE and MPLAB® XC C Compiler, or download Microchip Studio.
- Launch MPLAB® X IDE or Microchip Studio.
- Optional: Use MPLAB® Code Configurator to generate drivers and examples.
- Write\Develop the application code.
- Connect a USB cable (Standard-A to Micro-B or Micro-AB) between the PC and the debug USB port on the board.
- Program your application onto the device.
The AVR64EA48 device on the AVR64EA48 Curiosity Nano board is programmed and debugged by the on-board debugger. Therefore, no external programmer or debugger tool is required.
Info:
- MPLAB® X IDE supports XC C compilers and the AVR® and Arm® Toolchains (GCC Compilers)
- Microchip’s XC8 C Compiler supports all 8-bit PIC® and AVR® microcontrollers
- Included in the Microchip Studio download are the AVR® and Arm® Toolchains (GCC Compilers)