3.3.2 Host MCU Board with mikroBUS Socket via mikroBUS Interface (Host Companion Mode)
The RNWF02 Add On Board can also be used with the host MCU boards using mikroBUS sockets with the control interface. The following table shows how the pinout on the RNWF02 Add On Board mikroBUS interface corresponds to the pinout on the RNWF02PC Module.
Note: Disconnect the USB Type-C cable in the Host Companion
mode.
| Pin Number J204 | Pin on mikroBUS Header | Pin Description of mikroBUS Header | Pin on RNWF02PC Module(1) |
|---|---|---|---|
| Pin1 | AN | Analog input | — |
| Pin2 | RST | Reset | Pin4, MCLR |
| Pin3 | CS | SPI Chip Select | Pin16, UART1_CTS |
| Pin4 | SCK | SPI Clock | — |
| Pin5 | MISO | SPI host input client output | — |
| Pin6 | MOSI | SPI host output client input | Pin15, UART1_RTS |
| Pin7 | +3.3V | 3.3V power | +3.3V from host MCU socket |
| Pin8 | GND | Ground | GND |
| Pin Number J205 | Pin on mikroBUS Header | Pin Description of mikroBUS Header | Pin on RNWF02PC Module(1) |
|---|---|---|---|
| Pin1 | PWM | PWM output | Pin11, INT0/WAKE |
| Pin2 | INT | Hardware interrupt | Pin13, IRQ |
| Pin3 | TX | UART transmit | Pin14, UART1_TX |
| Pin4 | RX | UART receive | Pin19, UART1_RX |
| Pin5 | SCL | I2C Clock | Pin2, I2C_SCL |
| Pin6 | SDA | I2C Data | Pin3, I2C_SDA |
| Pin7 | +5V | 5V power | NC |
| Pin8 | GND | Ground | GND |
Note:
- For more details on the RNWF02PC Module pins, refer to the RNWF02 Wi-Fi Module Data Sheet (DS70005544).
- The RNWF02 Add On Board does not support the SPI interface, which is available on the mikroBUS interface.