3.4 Debug UART (J208)
Use the debug UART2_Tx (J208) to monitor the debug logs from the RNWF02PC module. The user can use a USB-to-UART converter cable to print the debug logs.
Use the following serial terminal settings:
- Baud rate: 460800
- No flow control
- Data: 8 bits
- No parity
- Stop: 1 bit
Note: UART2_Rx is not available.