3.7 RTCC Oscillator (Optional)
The optional RTCC Oscillator (Y200) 32.768 kHz crystal is connected to the Pin22, RTCC_OSC_OUT and Pin21, RTCC_OSC_IN/PTA_BT_ACTIVE pins of the RNWF02PC module for the Real Time Clock and Calendar (RTCC) application. The RTCC Oscillator is populated; however, the corresponding resistor jumpers (R227) and (R226) are not populated.
Note: The PTA functionality is not supported while using the RTCC
Oscillator. Refer to the software release notes for additional information.