3.2 Firmware Update
The RNWF02PC module comes with pre-programmed firmware. Microchip periodically releases firmware to fix reported issues or to implement the latest feature support. There are two ways to perform regular firmware updates:
- Serial DFU command-based update over UART
- Host-assisted Over-the-Air (OTA) update
Note: For serial DFU and OTA programming guidance, refer to the RNWF02 Application Developer's Guide.