3.5 PTA Interface (J203)
The PTA interface supports a shared antenna between Bluetooth® and Wi-Fi®. It has the hardware-based 802.15.2-compliant 3-wire PTA interface (J203) to address the Wi-Fi/Bluetooth co-existence.
Note: Refer to the software release notes for additional
information.
| Header Pin | Pin on RNWF02PC Module | Pin Type | Description |
|---|---|---|---|
| Pin1 | Pin21, PTA_BT_ACTIVE/RTCC_OSC_IN | Input | Bluetooth® active |
| Pin2 | Pin6, PTA_BT_PRIORITY | Input | Bluetooth priority |
| Pin3 | Pin5, PTA_WLAN_ACTIVE | Output | WLAN active |
| Pin4 | GND | Power | Ground |