3.4 Reset Structure
(Ask a Question)The following figure shows the reset structure of the design. The INIT_MONITOR IP asserts the following signals:
- FABRIC_POR_N: Asserted after the initialization of the fabric. FABRIC_POR_N is used to reset MSS.
- DEVICE_INIT_DONE: Asserted after the initialization of the PolarFire SoC device.