53.7.11 TC Interrupt Enable Register

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Enables the corresponding interrupt.

Name: TC_IERx
Offset: 0x24 + x*0x40 [x=0..2]
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 ETRGSLDRBSLDRASCPCSCPBSCPASLOVRSCOVFS 
Access WWWWWWWW 
Reset –––––––– 

Bit 7 – ETRGS External Trigger

Bit 6 – LDRBS RB Loading

Bit 5 – LDRAS RA Loading

Bit 4 – CPCS RC Compare

Bit 3 – CPBS RB Compare

Bit 2 – CPAS RA Compare

Bit 1 – LOVRS Load Overrun

Bit 0 – COVFS Counter Overflow