52.4.5.1 Internal 16-bit Timestamp Generation
Set MCAN_TSCC.TSS to 1 to use an internal 16-bit timestamp. See the following figure.
Set MCAN_TSCC.TSS to 1 to use an internal 16-bit timestamp. See the following figure.
DS60001476L
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.