38.6.9.1 Video Scaler Description

The scaling operation is based on a vertical and horizontal resampling algorithm. The sampling rate of the original image is increased when the video is upscaled, and decreased when the video is downscaled. A Vertical resampler is used to perform a vertical interpolation by a factor of vI, and a decimation by a factor of vD. A Horizontal resampler is used to perform a vertical interpolation by a factor of hI, and a decimation by a factor of hD. The horizontal and vertical low pass filters are both designed to minimize the aliasing effect. The frequency response of the low pass filter has the following characteristics:

Hω=I     when   0 ≤ω≤min(πI,πD)0    otherwise

Taking into account the linear phase condition and anticipating the filter length M, the desired frequency response is modified.

Hω=Ie−jωM2     when   0 ≤ω≤min(πI,πD)0    otherwise
Figure 38-7. Video Resampler Architecture

The impulse response of the defined low pass filter is:

hn=I×ωcπ when n=0I×ωcπ×sinωcnωcnotherwise

Or, for the filter of length M:

hn=I×ωcπ when n=M2I×ωcπ×sinωcn−M2ωcn−M2otherwise

This ideal filter is non-causal and cannot be realized. The unit sample response h(n) is infinite in duration and must be truncated depending on the expected length M of the filter. This truncation is equivalent to the multiplication of the impulse response by a window function w(n).

Table 38-46. Window Function for a Filter Length M
Name of Window FunctionTime Domain Sequence w(n)
Barlett
1−2×n−M−12M−1
Blackman
0.42−0.5×cos2πnM−1+0.08×cos4πnM−1
Hamming
0.54−0.46×cos2πnM−1
Hanning
0.5−0.5×cos2πnM−1

The horizontal resampler includes an 8-phase 5-tap filter equivalent to a 40-tap FIR described in the figure below.

Figure 38-8. Horizontal Resampler Filter Architecture

The vertical resampler includes an 8-phase 3-tap filter equivalent to a 24-tap FIR described in the figure below.

Figure 38-9. Vertical Resampler Filter Architecture