45.6.6.12 FIFO Flags
FIFOs come with a set of flags which can be configured to generate interrupts through TWIHS_FIER and TWIHS_FIDR.
FIFO flags state can be read in TWIHS_FSR. They are cleared when TWIHS_FSR is read.
FIFOs come with a set of flags which can be configured to generate interrupts through TWIHS_FIER and TWIHS_FIDR.
FIFO flags state can be read in TWIHS_FSR. They are cleared when TWIHS_FSR is read.
DS60001476L
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.