48.7.7.10 FIFO Flags
FIFOs come with a set of flags which can be configured to generate interrupts through SPI_IER and SPI_IDR.
FIFO flags state can be read in SPI_SR. They are cleared when SPI_SR is read.
FIFOs come with a set of flags which can be configured to generate interrupts through SPI_IER and SPI_IDR.
FIFO flags state can be read in SPI_SR. They are cleared when SPI_SR is read.
DS60001476L
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.