46.7.9.14.2 Inconsistent Synch Field Error
This error is generated in client node configuration, if the Synch Field character received is other than 0x55.
This error is reported by the FLEX_US_CSR.LINISFE flag.
This error is generated in client node configuration, if the Synch Field character received is other than 0x55.
This error is reported by the FLEX_US_CSR.LINISFE flag.
DS60001476L
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.