39.6.20 PHY Interface
Different PHY interfaces are supported by the Ethernet MAC:
- MII – operates at 10/100 Mbps and uses GTX[3:0] and GRX[3:0].
- RMII – operates at 10/100 Mbps and uses GTX[1:0] and GRX[1:0].
Different PHY interfaces are supported by the Ethernet MAC:
DS60001476L
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.