61.5.9 TDES Key 3 Word Register y

Name: TDES_KEY3WRy
Offset: 0x30 + y*0x04 [y=0..1]
Reset: –
Property: Write-only

Bit 3130292827262524 
 KEY3W[31:24] 
Access WWWWWWWW 
Reset –––––––– 
Bit 2322212019181716 
 KEY3W[23:16] 
Access WWWWWWWW 
Reset –––––––– 
Bit 15141312111098 
 KEY3W[15:8] 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
 KEY3W[7:0] 
Access WWWWWWWW 
Reset –––––––– 

Bits 31:0 – KEY3W[31:0] Key 3 Word

The two 32-bit Key 3 Word registers are used to set the 64-bit cryptographic key used for encryption/decryption.

TDES_KEY3WR0.KEY3W refers to the first word of the key and TDES_KEY3WR1.KEY3W to the last one.

These registers are write-only to prevent the key from being read by another application.

TDES_KEY3WRx registers are not used in DES mode, TDES with two-key algorithm selected and XTEA mode.