58.5.1 AESB Control Register

Name: AESB_CR
Offset: 0x00
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
        SWRST 
Access W 
Reset – 
Bit 76543210 
        START 
Access W 
Reset – 

Bit 8 – SWRST Software Reset

ValueDescription
0

No effect

1

Resets the AESB. A software triggered hardware reset of the AESB interface is performed.

Bit 0 – START Start Processing

ValueDescription
0

No effect

1

Starts manual encryption/decryption process