23.5.1 Reset Controller Control Register

Name: RSTC_CR
Offset: 0x00
Reset: –
Property: Write-only

Bit 3130292827262524 
 KEY[7:0] 
Access WWWWWWWW 
Reset –––––––– 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        PROCRST 
Access W 
Reset – 

Bits 31:24 – KEY[7:0] Write Access Password

ValueNameDescription
0xA5 PASSWD

Writing any other value in this field aborts the write operation.

Always reads as 0.

Bit 0 – PROCRST Processor Reset

ValueDescription
0

No effect.

1

If KEY value = 0xA5, resets the processor and the peripherals

.