51.6.5.2 Software Requirements
Writing to ISC_CTRLEN or ISC_CTRLDIS requires a double domain synchronization, so it is forbidden to write these registers when ISC_CTRLSR.SIP is asserted.
Writing to ISC_CTRLEN or ISC_CTRLDIS requires a double domain synchronization, so it is forbidden to write these registers when ISC_CTRLSR.SIP is asserted.
DS60001476L
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.