29.7.1 PTC Command Register

Name: PTC_CMD
Offset: 0x28
Reset: –
Property: Write-only

Bit 76543210 
     CMD[3:0] 
Access WWWW 
Reset –––– 

Bits 3:0 – CMD[3:0] Host Command

Issues commands to the pPP.

ValueNameDescription
0x0 NO_ACTION

–

0x1 STOP

Waits for ongoing execution to complete, then stops.

0x2 RESET

Stops and resets.

0x3 Reserved

–

0x4 ABORT

Stops without waiting for ongoing execution to complete.

0x5 RUN

Starts execution (from stopped state).

0x6–0xF Reserved

–