37.9.14 XDMAC Global Channel Read Write Resume Register

Name: XDMAC_GRWR
Offset: 0x34
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 RWR15RWR14RWR13RWR12RWR11RWR10RWR9RWR8 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
 RWR7RWR6RWR5RWR4RWR3RWR2RWR1RWR0 
Access WWWWWWWW 
Reset –––––––– 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15 – RWRx XDMAC Channel x Read Write Resume

ValueDescription
0

No effect.

1

Read and write requests are serviced.