64.5.5.2 BUREG256b Erase Sequence
In parallel to the BUSRAM4KB erase, the BUREG256b register bank is immediately cleared (zero clock cycle).
BUREG256b reads ‘0’ after a VDDBU power-up or an erase event.
In parallel to the BUSRAM4KB erase, the BUREG256b register bank is immediately cleared (zero clock cycle).
BUREG256b reads ‘0’ after a VDDBU power-up or an erase event.
DS60001476L
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.