18.4.3 Host to Client Access

The following table shows how hosts and clients interconnect. Writing in a register or field not dedicated to a host or a client has no effect.

Table 18-6. Host to Client Access on H32MX
HOST
0 (Through Bridge from H64MX)1234567
CLIENTCoreXDMAC0XDMAC1ICMUHPHS EHCI DMAUHPHS OHCI DMAUDPHS DMAGMAC DMACAN0 DMACAN1 DMA
IF0IF1IF0IF1
0Bridge from H32MX to H64MX–––––XXXXXXX
1H32MX Peripheral Bridge 0X–X–X–––––––
2H32MX Peripheral Bridge 1X–X–X–––––––
3EBI CS0..CS3XX–X–X––––––
NFC Command RegisterXX–X––––––––
4NFC SRAMXX–X––––––––
5UDPHS RAMX–––X–––––––
UHP OHCI RegX–––X–––––––
UHP EHCI RegX–––X–––––––
6Peripheral Touch Controller (PTC)X–––––––––––