The Interrupt Line Select register assigns an interrupt generated by a specific interrupt flag from the Interrupt Register to one of the two module interrupt lines.
0: Interrupt assigned to interrupt line MCAN_INT0.
1: Interrupt assigned to interrupt line MCAN_INT1.
Name:
MCAN_ILS
Offset:
0x58
Reset:
0x00000000
Property:
Read/Write
Bit
31
30
29
28
27
26
25
24
ARAL
PEDL
PEAL
WDIL
BOL
EWL
Access
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
Bit
23
22
21
20
19
18
17
16
EPL
ELOL
DRXL
TOOL
MRAFL
TSWL
Access
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
Bit
15
14
13
12
11
10
9
8
TEFLL
TEFFL
TEFWL
TEFNL
TFEL
TCFL
TCL
HPML
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
RF1LL
RF1FL
RF1WL
RF1NL
RF0LL
RF0FL
RF0WL
RF0NL
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit 29 – ARAL Access to Reserved Address
Line
Bit 28 – PEDL Protocol Error in Data Phase
Line
Bit 27 – PEAL Protocol Error in Arbitration Phase
Line
Bit 26 – WDIL Watchdog Interrupt Line
Bit 25 – BOL Bus_Off Status Interrupt Line
Bit 24 – EWL Warning Status Interrupt Line
Bit 23 – EPL Error Passive Interrupt Line
Bit 22 – ELOL Error Logging Overflow Interrupt Line
Bit 19 – DRXL Message stored to Dedicated Receive Buffer Interrupt Line
Bit 18 – TOOL Timeout Occurred Interrupt Line
Bit 17 – MRAFL Message RAM Access Failure Interrupt Line
Bit 16 – TSWL Timestamp Wraparound Interrupt Line
Bit 15 – TEFLL Tx Event FIFO Event Lost Interrupt Line
Bit 14 – TEFFL Tx Event FIFO Full Interrupt Line
Bit 13 – TEFWL Tx Event FIFO Watermark Reached Interrupt Line
Bit 12 – TEFNL Tx Event FIFO New Entry Interrupt Line
Bit 11 – TFEL Tx FIFO Empty Interrupt Line
Bit 10 – TCFL Transmission Cancellation Finished Interrupt Line
Bit 9 – TCL Transmission Completed Interrupt Line
Bit 8 – HPML High Priority Message Interrupt Line
Bit 7 – RF1LL Receive FIFO 1 Message Lost Interrupt Line
Bit 6 – RF1FL Receive FIFO 1 Full Interrupt Line
Bit 5 – RF1WL Receive FIFO 1 Watermark Reached Interrupt Line
Bit 4 – RF1NL Receive FIFO 1 New Message Interrupt Line
Bit 3 – RF0LL Receive FIFO 0 Message Lost Interrupt Line
Bit 2 – RF0FL Receive FIFO 0 Full Interrupt Line
Bit 1 – RF0WL Receive FIFO 0 Watermark Reached Interrupt Line
Bit 0 – RF0NL Receive FIFO 0 New Message Interrupt Line
DS60001476L
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.