45.6.5.7.2 Usage
TWIHS High-speed mode usage is the same as the standard TWIHS (See Read/Write Flowcharts).
TWIHS High-speed mode usage is the same as the standard TWIHS (See Read/Write Flowcharts).
DS60001476L
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.