36.4 I/O Lines Description

Table 36-1. I/O Lines Description
NameDescriptionTypeActive Level
NCS[4:0]Static Memory Controller Chip Select LinesOutputLow
NRDRead SignalOutputLow
NWR0/NWEWrite 0/Write Enable SignalOutputLow
A0Address Bit 0Output–
NBS0Byte 0 Select SignalOutputLow
NWR1/NBS1Write 1/Byte 1 Select SignalOutputLow
A[25:0]Address BusOutput–
D[15:0]Data BusI/O–
NWAITExternal Wait SignalInputLow
NANDRDYNAND Flash Ready/BusyInput–
NANDWENAND Flash Write EnableOutputLow
NANDOENAND Flash Output EnableOutputLow
NANDALENAND Flash Address Latch EnableOutput–
NANDCLENAND Flash Command Latch EnableOutput–
NANDCS3NAND Flash Chip SelectOutput–