The following configuration values are valid for all listed bit names of this register:
0: The corresponding interrupt is disabled.
1: The corresponding interrupt is enabled.
Name:
ADC_IMR
Offset:
0x2C
Reset:
0x00000000
Property:
Read-only
Bit
31
30
29
28
27
26
25
24
NOPEN
PEN
COMPE
GOVRE
DRDY
Access
R
R
R
R
R
Reset
0
0
0
0
0
Bit
23
22
21
20
19
18
17
16
PRDY
YRDY
XRDY
LCCHG
Access
R
R
R
R
Reset
0
0
0
0
Bit
15
14
13
12
11
10
9
8
EOC11
EOC10
EOC9
EOC8
Access
R
R
R
R
Reset
0
0
0
0
Bit
7
6
5
4
3
2
1
0
EOC7
EOC6
EOC5
EOC4
EOC3
EOC2
EOC1
EOC0
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bit 30 – NOPEN No Pen Contact Interrupt Mask
Bit 29 – PEN Pen Contact Interrupt Mask
Bit 26 – COMPE Comparison Event Interrupt Mask
Bit 25 – GOVRE General Overrun Error Interrupt Mask
Bit 24 – DRDY Data Ready Interrupt Mask
Bit 22 – PRDY Touchscreen Measure Pressure Ready Interrupt Mask
Bit 21 – YRDY Touchscreen Measure YPOS Ready Interrupt Mask
Bit 20 – XRDY Touchscreen Measure XPOS Ready Interrupt Mask
Bit 19 – LCCHG Last Channel Change Interrupt Disable
Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11 – EOCx End of Conversion Interrupt Mask x
DS60001476L
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.