32.11 ISC Clock Controller
In order to have more flexibility on the pixel clock, the ISC can use MCK, or MCKx2 if ISCCK is set in the PMC System Clock Enable Register (PMC_SCER).
In order to have more flexibility on the pixel clock, the ISC can use MCK, or MCKx2 if ISCCK is set in the PMC System Clock Enable Register (PMC_SCER).
DS60001476L
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.