46.8 USART Interrupt Enable Register (Default Mode)

For SPI-specific configurations, see USART Interrupt Enable Register (SPI_MODE).

For LIN-specific configurations, see USART Interrupt Enable Register (LIN_MODE).

The following configuration values are valid for all listed bit names of this register:

0: No effect

1: Enables the corresponding interrupt.

Name: FLEX_US_IER (DEFAULT_MODE)
Offset: 0x208
Reset: –
Property: Write-only

Bit 3130292827262524 
        MANE 
Access W 
Reset – 
Bit 2322212019181716 
  CMP  CTSIC    
Access WW 
Reset –– 
Bit 15141312111098 
   NACK  ITERTXEMPTYTIMEOUT 
Access WWWW 
Reset –––– 
Bit 76543210 
 PAREFRAMEOVRE  RXBRKTXRDYRXRDY 
Access WWWWWW 
Reset –––––– 

Bit 24 – MANE Manchester Error Interrupt Enable

Bit 22 – CMP Comparison Interrupt Enable

Bit 19 – CTSIC Clear to Send Input Change Interrupt Enable

Bit 13 – NACK Non Acknowledge Interrupt Enable

Bit 10 – ITER Max number of Repetitions Reached Interrupt Enable

Bit 9 – TXEMPTY TXEMPTY Interrupt Enable

Bit 8 – TIMEOUT Timeout Interrupt Enable

Bit 7 – PARE Parity Error Interrupt Enable

Bit 6 – FRAME Framing Error Interrupt Enable

Bit 5 – OVRE Overrun Error Interrupt Enable

Bit 2 – RXBRK Receiver Break Interrupt Enable

Bit 1 – TXRDY TXRDY Interrupt Enable

Bit 0 – RXRDY RXRDY Interrupt Enable