30.4.1 Power Management
The peripheral clock is not managed by the PMC. It is automatically activated when the RXLP is enabled and receive line is active. The peripheral clock is automatically de-activated after transmission of the wakeup signal.
The peripheral clock is not managed by the PMC. It is automatically activated when the RXLP is enabled and receive line is active. The peripheral clock is automatically de-activated after transmission of the wakeup signal.
DS60001476L
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.