63.1 Description
The Analog Comparator Controller (ACC) controls the analog comparator in order to provide an additional source of wake-up when the system wakes up from Backup mode and ULP1 mode.
The Analog Comparator Controller (ACC) controls the analog comparator in order to provide an additional source of wake-up when the system wakes up from Backup mode and ULP1 mode.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.