Jump to main content
Ultra-Low-Power Arm® Cortex®-A5 Core-Based MPU, 500 MHz, Graphics Interface, Ethernet 10/100, CAN, USB, PCI 5.0 Pre-Certified SAMA5D2 Series
Search
Product Pages
ATSAMA5D21
ATSAMA5D22
ATSAMA5D23
ATSAMA5D24
ATSAMA5D26
ATSAMA5D27
ATSAMA5D28
Home
46
Flexible Serial Communication Controller (FLEXCOM)
46.9
TWI Functional Description
46.9.5
Client Mode
46.9.5.4
Data Transfer
46.9.5.4.5
Reversal after a Repeated Start
SAMA5D2 Series
Introduction
Features
Description
1
Configuration Summary
2
Block Diagram
3
Signal Description
4
Microchip Recommended Power Management Solutions
5
Safety and Security Features
6
Package and Pinout
7
Power Considerations
8
Memories
9
Event System
10
System Controller
11
Peripherals
12
Chip Identifier (CHIPID)
13
Cortex-A5 Processor (ARM)
14
L2 Cache Controller (L2CC)
15
Debug and Test Features
16
Standard Boot Strategies
17
CPU System Bus Matrix (CPUMX)
18
Matrix (H64MX/H32MX)
19
Special Function Registers (SFR)
20
Special Function Registers Backup (SFRBU)
21
Advanced Interrupt Controller (AIC)
22
Watchdog Timer (WDT)
23
Reset Controller (RSTC)
24
Shutdown Controller (SHDWC)
25
Periodic Interval Timer (PIT)
26
Real-time Clock (RTC)
27
System Controller Write Protection (SYSCWP)
28
Slow Clock Controller (SCKC)
29
Peripheral Touch Controller (PTC)
30
Low Power Asynchronous Receiver (RXLP)
31
Clock Generator
32
Power Management Controller (PMC)
33
Parallel Input/Output Controller (PIO)
34
External Memories
35
DDR-SDRAM Controller (MPDDRC)
36
Static Memory Controller (SMC)
37
DMA Controller (XDMAC)
38
LCD Controller (LCDC)
39
Ethernet MAC (GMAC)
40
USB Device High Speed Port (UDPHS)
41
USB Host High Speed Port (UHPHS)
42
Audio Class D Amplifier (CLASSD)
43
Inter-IC Sound Controller (I2SC)
44
Synchronous Serial Controller (SSC)
45
Two-wire Interface (TWIHS)
46
Flexible Serial Communication Controller (FLEXCOM)
46.1
Description
46.2
Embedded Characteristics
46.3
Block Diagram
46.4
I/O Lines Description
46.5
Product Dependencies
46.6
Register Accesses
46.7
USART Functional Description
46.8
SPI Functional Description
46.9
TWI Functional Description
46.9.1
Transfer Format
46.9.2
Modes of Operation
46.9.3
Host Mode
46.9.4
Multi-Host Mode
46.9.5
Client Mode
46.9.5.1
Definition
46.9.5.2
Programming Client Mode
46.9.5.3
Receiving Data
46.9.5.4
Data Transfer
46.9.5.4.1
Read Operation
46.9.5.4.2
Write Operation
46.9.5.4.3
General Call
46.9.5.4.4
Clock Stretching
46.9.5.4.5
Reversal after a Repeated Start
46.9.5.4.5.1
— Reversal of Read to Write
46.9.5.4.5.2
— Reversal of Write to Read
46.9.5.4.6
SMBus Mode
46.9.5.5
High-Speed Client Mode
46.9.5.6
Alternative Command
46.9.5.7
TWI Asynchronous and Partial Wakeup
46.9.5.8
Client Read/Write Flowcharts
46.9.6
TWI FIFOs
46.9.7
TWI Comparison Function on Received Character
46.9.8
TWI Register Write Protection
46.10
Register Summary
47
Universal Asynchronous Receiver Transmitter (UART)
48
Serial Peripheral Interface (SPI)
49
Quad Serial Peripheral Interface (QSPI)
50
Secure Digital MultiMedia Card Controller (SDMMC)
51
Image Sensor Controller (ISC)
52
Controller Area Network (MCAN)
53
Timer Counter (TC)
54
Pulse Density Modulation Interface Controller (PDMIC)
55
Pulse Width Modulation Controller (PWM)
56
Secure Fuse Controller (SFC)
57
Integrity Check Monitor (ICM)
58
Advanced Encryption Standard Bridge (AESB)
59
Advanced Encryption Standard (AES)
60
Secure Hash Algorithm (SHA)
61
Triple Data Encryption Standard (TDES)
62
True Random Number Generator (TRNG)
63
Analog Comparator Controller (ACC)
64
Security Module (SECUMOD)
65
Analog-to-Digital Controller (ADC)
66
Electrical Characteristics
67
Mechanical Characteristics
68
Marking
69
Ordering Information
70
Revision History
Microchip Information
46.9.5.4.5 Reversal after a Repeated Start