16.2 Chip Access Using JTAG Connection
The JTAG connection is disabled at reset, and during the ROM Code execution.
It is re-enabled when the ROM code jumps in the boot file copied from an external Flash memory into the internal SRAM, or when the ROM code launches the SAM-BA® monitor, when no boot file has been found in any external Flash memory.