Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
| Architecture: | ATSAMA5 | = Arm Cortex-A5 CPU |
| Product Group: | D21, D22, D23 | = 196-ball general-purpose microprocessors |
| D24 | = 256-ball general-purpose microprocessors | |
| D26, D27, D28 | = 289-ball general-purpose microprocessors | |
| Mask Revision: | C | |
| Package: | C | = BGA |
| Temperature Range (Ambient): | U | = -40°C to +85°C (Industrial) |
| N | = -40°C to +105°C (Extended Industrial) | |
| Carrier Type: | Blank | = Standard packaging (tray) |
| R | = Tape and Reel |
Examples:
- ATSAMA5D21C-CUR = ARM Cortex-A5 general- purpose microprocessor, 196-ball, Industrial temperature, BGA Package.
Note: Tape and Reel identifier only appears in the catalog part number description. This
identifier is used for ordering purposes and is not printed on the device
package