51.6.7.3 Bayer Mode and Edge Interpolation Description
When Edge Interpolation mode (ISC_CFA_CFG.EITPOL) is activated, dummy lines are generated using rows and columns replication.
The CFA module supports four sensor alignments using ISC_CFA_CFG.BAYCFG. See the figure below.