33.7.23 Secure PIO Interrupt Disable Register
| Name: | S_PIO_IDRx |
| Offset: | 0x1024 + x*0x40 [x=0..3] |
| Reset: | – |
| Property: | Write-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| P31 | P30 | P29 | P28 | P27 | P26 | P25 | P24 | ||
| Access | W | W | W | W | W | W | W | W | |
| Reset | – | – | – | – | – | – | – | – |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| P23 | P22 | P21 | P20 | P19 | P18 | P17 | P16 | ||
| Access | W | W | W | W | W | W | W | W | |
| Reset | – | – | – | – | – | – | – | – |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| P15 | P14 | P13 | P12 | P11 | P10 | P9 | P8 | ||
| Access | W | W | W | W | W | W | W | W | |
| Reset | – | – | – | – | – | – | – | – |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| P7 | P6 | P5 | P4 | P3 | P2 | P1 | P0 | ||
| Access | W | W | W | W | W | W | W | W | |
| Reset | – | – | – | – | – | – | – | – |
Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – Px Input Change Interrupt Disable
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Disables the Input Change interrupt on the I/O line of the I/O group x. |