33.7.4 PIO Lock Status Register
| Name: | PIO_LOCKSRx |
| Offset: | 0x0C + x*0x40 [x=0..3] |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| P31 | P30 | P29 | P28 | P27 | P26 | P25 | P24 | ||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| P23 | P22 | P21 | P20 | P19 | P18 | P17 | P16 | ||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| P15 | P14 | P13 | P12 | P11 | P10 | P9 | P8 | ||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| P7 | P6 | P5 | P4 | P3 | P2 | P1 | P0 | ||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – Px Lock Status
| Value | Description |
|---|---|
| 0 | The I/O line of the I/O group x is not locked. |
| 1 | The I/O line of the I/O group x is locked. |