33.7.7 PIO Output Data Status Register
Writing this register will only affect I/O lines enabled in the PIO_MSKRx.
| Name: | PIO_ODSRx |
| Offset: | 0x18 + x*0x40 [x=0..3] |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| P31 | P30 | P29 | P28 | P27 | P26 | P25 | P24 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| P23 | P22 | P21 | P20 | P19 | P18 | P17 | P16 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| P15 | P14 | P13 | P12 | P11 | P10 | P9 | P8 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| P7 | P6 | P5 | P4 | P3 | P2 | P1 | P0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – Px Output Data Status
| Value | Description |
|---|---|
| 0 | The data to be driven on the I/O line of the I/O group x is 0. |
| 1 | The data to be driven on the I/O line of the I/O group x is 1. |