35.8 MPDDRC Memory Device Register

This register can only be written if the WPEN bit is cleared in the MPDDRC Write Protection Mode Register.

Name: MPDDRC_MD
Offset: 0x20
Reset: 0x00000013
Property: Read/Write

Bit 3130292827262524 
 IO_WIDTH[1:0]DENSITY[3:0]TYPE[1:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 REV_ID[7:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 MANU_ID[7:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 RL3WL DBW MD[2:0] 
Access RRR/WR/WR/WR/W 
Reset 001011 

Bits 31:30 – IO_WIDTH[1:0] Width of Memory

This field gives the width of the memory. This field is unique to low-power DDR2-SDRAM and low-power DDR3-SDRAM. When Backup mode is used, this information is lost after Backup mode exit.

ValueNameDescription
0 WIDTH_32 The data bus width is 32 bits.
1 WIDTH_16 The data bus width is 16 bits.
2 WIDTH_8 The data bus width is 8 bits.
3 NOT_USED

Bits 29:26 – DENSITY[3:0] Density of Memory

This field is unique to low-power DDR2-SDRAM and low-power DDR3-SDRAM. When Backup mode is used, this information is lost after Backup mode exit

This field gives the density of the memory.

ValueNameDescription
0 DENSITY_64MBITS The device density is 64 Mbits.
1 DENSITY_128MBITS The device density is 128 Mbits.
2 DENSITY_256MBITS The device density is 256 Mbits.
3 DENSITY_512MBITS The device density is 512 Mbits.
4 DENSITY_1GBITS The device density is 1 Gbit.
5 DENSITY_2GBITS The device density is 2 Gbits.
6 DENSITY_4GBITS The device density is 4 Gbits.
7 DENSITY_8GBITS The device density is 8 Gbits.
8 DENSITY_16GBITS The device density is 16 Gbits.
9 DENSITY_32GBITS The device density is 32 Gbits.

Bits 25:24 – TYPE[1:0] DRAM Architecture

This field gives the DRAM architecture. This field is unique to low-power DDR2-SDRAM and low-power DDR3-SDRAM. When Backup mode is used, this information is lost after Backup mode exit.

ValueNameDescription
0 S4_SDRAM 4n prefetch architecture
1 S2_SDRAM 2n prefetch architecture
2 NVM Non-volatile device
3 S8_SDRAM 8n prefetch architecture

Bits 23:16 – REV_ID[7:0] Revision Identification

This field gives the revision ID. This field is unique to low-power DDR2-SDRAM and low-power DDR3-SDRAM. When Backup mode is used, this information is lost after Backup mode exit.

Bits 15:8 – MANU_ID[7:0] Manufacturer Identification

This field gives information concerning the Manufacturer ID. For more information concerning the Manufacturer ID, Refer to document JC-42.6 “Manufacturer Identification (ID) Code for Low Power Memories”. This field is unique to low-power DDR2-SDRAM and low-power DDR3-SDRAM. When Backup mode is used, this information is lost after Backup mode exit.

Bit 7 – RL3 Read Latency 3 Option Support

This field gives information concerning the read latency supported. Read latency 3 has been defined per Jedec for frequency ≤ 166 MHz. This feature is optional. If the LPDDR3 device does not support this feature, a CAS latency of 6 is used. This field is unique to low-power DDR3-SDRAM. When Backup mode is used, this information is lost after Backup mode exit.

ValueNameDescription
0 RL3_SUPPORT Read latency of 3 is supported
1 RL3_NOT_SUPPORTED Read latency of 3 is not supported

Bit 6 – WL Write Latency

This field gives the write latency supported by the memory device. This field is unique to low-power DDR3-SDRAM. When Backup mode is used, this information is lost after Backup mode exit.

ValueNameDescription
0 WL_SETA Write Latency Set A
1 WL_SETB Write Latency Set B

Bit 4 – DBW Data Bus Width

ValueNameDescription
0 DBW_32_BITS

Data bus width is 32 bits

1 DBW_16_BITS Data bus width is 16 bits.

Bits 2:0 – MD[2:0] Memory Device

ValueNameDescription
3 LPDDR_SDRAM Low-power DDR1-SDRAM
4 DDR3_SDRAM DDR3-SDRAM
5 LPDDR3_SDRAM Low-power DDR3-SDRAM
6 DDR2_SDRAM DDR2-SDRAM
7 LPDDR2_SDRAM Low-power DDR2-SDRAM