35.13 MPDDRC OCMS Register

This register can only be written if the WPEN bit is cleared in the MPDDRC Write Protection Mode Register.

Name: MPDDRC_OCMS
Offset: 0x38
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        SCR_EN 
Access R/W 
Reset 0 

Bit 0 – SCR_EN Scrambling Enable

ValueDescription
0 Disables “Off-chip” scrambling for SDRAM access.
1 Enables “Off-chip” scrambling for SDRAM access.