35.15 MPDDRC OCMS KEY2 Register

This register can only be written if the WPEN bit is cleared in the MPDDRC Write Protection Mode Register.

This register can only be written once.

Name: MPDDRC_OCMS_KEY2
Offset: 0x40
Reset: 
Property: Write-only

Bit 3130292827262524 
 KEY2[31:24] 
Access WWWWWWWW 
Reset  
Bit 2322212019181716 
 KEY2[23:16] 
Access WWWWWWWW 
Reset  
Bit 15141312111098 
 KEY2[15:8] 
Access WWWWWWWW 
Reset  
Bit 76543210 
 KEY2[7:0] 
Access WWWWWWWW 
Reset  

Bits 31:0 – KEY2[31:0] Off-chip Memory Scrambling (OCMS) Key Part 2

When Off-chip Memory Scrambling is enabled, the data scrambling depends on KEY1 and KEY2 values.