55.6.7 Register Write Protection
To prevent any single software error that may corrupt PWM behavior, the registers listed below can be write-protected by writing the field WPCMD in the PWM Write Protection Control Register (PWM_WPCR). They are divided into six groups:
- Register group 0:
- Register group 1:
- Register group 2:
- Register group 3:
- Register group 4:
- Register group 5:
There are two types of write protection:
- SW write protection—can be enabled or disabled by software
- HW write protection—can be enabled by software but only disabled by a hardware reset of the PWM controller
Both types of write protection can be applied independently to a particular register group by means of the WPCMD and WPRGx fields in PWM_WPCR. If at least one type of write protection is active, the register group is write-protected. The value of field WPCMD defines the action to be performed:
- 0: Disables SW write protection of the register groups of which the bit WPRGx is at ‘1’
- 1: Enables SW write protection of the register groups of which the bit WPRGx is at ‘1’
- 2: Enables HW write protection of the register groups of which the bit WPRGx is at ‘1’
At any time, the user can determine whether SW or HW write protection is active in a particular register group by the fields WPSWS and WPHWS in the PWM Write Protection Status Register (PWM_WPSR).
If a write access to a write-protected register is detected, the WPVS flag in PWM_WPSR is set and the field WPVSRC indicates the register in which the write access has been attempted.
The WPVS and WPVSRC fields are automatically cleared after reading PWM_WPSR.