10.1 Tamper timestamping polarity error
The tamper detection signal polarity is inverted, with the following consequences:
- Key erasing in TZAEB, AES and TDES if the respective Clear On Tamper features are enabled, with TZAESB_MR.TAMPCLR = 1, AES_MR.TAMPCLR = 1 and TDES_MR.TAMPCLR = 1.
- Scrambling key erasing in QSPI0 or QSPI1 if Clear On Tamper is enabled with QSPI0_MR.TAMPCLR = 1 or QSPI1_MR.TAMPCLR = 1.
- SHA locking if Tamper Lock is enabled with SHA_MR.TMPLCK = 1. SHA is locked until SHA_CR.UNLOCK is written to 1.
Work Around
Do not enable the following bits:
- TZAESB_MR.TAMPCLR
- AES_MR.TAMPCLR
- TDES_MR.TAMPCLR
- QSPI0_MR.TAMPCLR
- QSPI1_MR.TAMPCLR
- SHA_MR.TMPLCK
Affected Device Revisions
| A0 | A0-D1G | A0-D2G | A1 | A1-D1G | A1-D2G | ||||||
| X | X | X | X | X | X |