14.1 Signal level detection not functional
Signal level detection on CC1/CC2 signals and D+/D- signals is not functional. USB Type-C features (cable detection, cable inversion, etc.) and battery charging features (Battery Charging Source Type Detection and Accessory Charger Adapter Detection) are not supported.
USB ports A and B, which include TCPC, are both affected.
Work Around
None. Do not use Type-C Port Controller (CC1/CC2 signal) or battery charging features on USB ports A and B.
Affected Device Revisions
| A0 | A0-D1G | A0-D2G | A1 | A1-D1G | A1-D2G | ||||||
| X | X | X | – | – | – |